No image available
No image available
Your request is being processed.
AVENTICS-R432000792

AVENTICS™ Check-choke valve, Series QR1-DWA R432000792

$19.64
QTY:

Product Description

QR1-S-DWA-D038-N038-IN

Specifications

Port 1
3/8 NPT
Port 2
Ø 3/8
direction of throttle
1 > 2
Nominal flow Qn 1 to 2
33003.36 l/min
Compressed air connection type 1
push-in fitting
Compressed air connection type 2
External thread
Throttle
Inlet-Side Throttling
Medium
Compressed air
Working pressure min.
0.4827 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Delivery unit
1 piece
Weight
0.068 kg
Housing material
Polybutyleneterephthalate
Seal material
Acrylonitrile butadiene rubber
Material flow control screw
Brass
Material compressed air connection
Brass

Features

  • Nominal flows from 60 l/min .. 875 l/min

Documents & Drawings