No image available
No image available
Your request is being processed.
AVENTICS-R432013834

AVENTICS™ 5/3-directional valve, Series Rotair® R432013834

$149.52
QTY:

Product Description

ROTAIR-BLOCK-N014-3POS-OC

Specifications

Activation
Mechanical
Nominal flow Qn
1082.4 l/min
Compressed air connection output
1/4 NPT
Sealing principle
Soft Seal
Type
Poppet valve
Min. ambient temperature
-25 °C
Max. ambient temperature
10 °C
Min. medium temperature
-25 °C
Max. medium temperature
10 °C
Medium
Compressed air
Compressed air connection input
1/4 NPT
Compressed air connection, exhaust
1/4 NPT
Weight
0.73 kg
Housing material
Die cast zinc
Seal material
Buna-N

Features

  • Qn max. 1100 l/min

Documents & Drawings