AVENTICS-R432015330

AVENTICS™ P-manifold R432015330

$45.00
QTY:

Specifications

Max Working Pressure
10 bar
Sealing Material
Acrylonitrile butadiene rubber
Min to Max Ambient temperature
-15 °C - 50 °C
Working pressure min.
0 bar