No image available
No image available
Your request is being processed.
AVENTICS-R502A1B60M11BF1

AVENTICS™ 5/3-directional valve, Series 502 R502A1B60M11BF1

$0.00
QTY:

Product Description

SPOOL AND SLEEVE DBLE SOL.- 3 POS. - 4 W

Specifications

Activation
Electrically
Valve function
Closed Center
Actuating control
Double Solenoid
Pilot
External
Nominal flow Qn
420 l/min
Working pressure min.
2 bar
Working pressure max
8 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-15% / +10%
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal
Sealing principle
metal/metal sealing
Power consumption DC
1.1 W
Typ. switch-on time
12 ms
Typ. switch-off time
12 ms
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.169 kg
Housing material
Die cast zinc

Features

  • Modular design permits easy configuration and modification
  • Sub-base mounted valve is well suited for in-panel valve piloting applications
  • High flow rate, compact size, and optional mounting plate enable efficient use of cabinet space
  • Compatible with AVENTICS Series G3 and 580 electronic fieldbus platforms
  • 580 CHARM node is compatible with DeltaV™ distributed control system with electronic marshalling

Documents & Drawings