No image available
No image available
Your request is being processed.
AVENTICS-R502AS429395001

AVENTICS™ Throttle sandwich plate ISO 15407-2 accessory, series 502 R502AS429395001

$0.00
QTY:

Product Description

502 SANDWICH POUR COMMANDE DE VITESSE ISO 15407-2

Specifications

Scope of delivery
Sandwich plate, sealing kit, mounting screws
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. number of valve positions
1
Protection class
IP65
Weight
0.139 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Screws material
Stainless Steel

Documents & Drawings