Baumann-P-84000

Baumann™ 84000 Sanitary Control Valve

Product Description

Baumann 84000 sanitary control valves are designed to satisfy the stringent demands of the life sciences industry. These valves are in compliance with 3A Sanitary Standards Inc. requirements. Incorporating reliable class III diaphragm technology, the 84000 valves can handle high temperatures. The uniquely shaped diaphragm results in low shear forces in the flow stream, decreasing possible damage to delicate bio-media or altering the consistency of the end product.

ped

Specifications

Certifications
3A, CRN, CUTR, PED
Critical Service
Low Flow, General Service
Flow Characteristics
Special Characterizations, Modified Equal Percentage
Material
Stainless
Operating Temperature
Standard Temperature, High Temperature
Pressure Class
150 psi
Process Connection Type
Tri-Clamp
Control Type
Throttling
Valve Size
NPS 1, NPS 1-1/2, NPS 2
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Features electropolished internal surfaces.
  • USP 24 Class VI PTFE, EPDM backed diaphragm.
  • Designed for clean-in-place (CIP) and sanitize-in-place (SIP).
  • Self-draining in designated mounting mode.
  • Compact size is ideal for tight spaces.
  • FDA approved epoxy powder-coated actuator with stainless steel fasteners for maximum corrosion resistance.
  • Multi-spring field-reversible actuators with reduced deadband permits direct operation from remote signal devices.