Branson-P-B452P

Branson B452P Vapor Degreaser

Product Description

Emerson´s Branson B452P degreaser integrates decades of degreasing experience with the demanding needs of a changing marketplace.

Specifications

Working Dimensions
10" x 12" x 8"D
Boil Sump Heat
2000 W immersion heat
Ultrasonic Heat
400 W
Ultrasonics
40 kHz
Distillation Rate
7 gph
Recirculation
1 gpm
Load Capacity
200 lbs. steel/hour
Vapor Zone
28.7" x 15" x 8.5"D
Solvent Capacity
9.2 gallons
Overall
55" x 28.5" x 46"H
Input Power
208 or 230V, 3Ph, 27A
Shipping Weight
550 lbs. with pallet

Features

  • Automatic system start-up and shut-down
  • Ergonomic design allows simple loading of parts
  • Touchscreen HMI offers compact, easy to use display and controls
  • Advanced reporting of production cycles and maintenance information
  • Environmentally friendly power cover eliminates drafts and helps to prevent solvent loss
  • Energy efficient design allows improved work space, simple maintenance procedures, and cost savings outside of production hours
  • High-vapor level sensor to prevent solvent loss
  • Low solvent sensor to prevent heater damage
  • Boil sump over temperature alarm
  • 100% Freeboard ratio

Documents & Drawings