Branson-P-B950P

Branson B950P Vapor Degreaser

Product Description

Emerson’s Branson B950P degreaser integrates decades of degreasing experience with the demanding needs of a changing marketplace.

Specifications

Working Dimensions
12" x 16" x 12"D
Boil Sump Heat
4000 W immersion heat
Ultrasonic Heat
800 W
Ultrasonics
40 kHz
Distillation Rate
14 gph
Recirculation
2 gpm
Load Capacity
400 lbs. steel/hour
Vapor Zone
32.7" x 19" x 12"D
Solvent Capacity
26 gallons
Overall
65" x 32.5" x 49"H
Input Power
208 or 230V, 3Ph, 39A
Shipping Weight
1100 lbs with pallet

Features

  • Automatic system start-up and shut-down
  • Ergonomic design allows simple loading of parts
  • Color Touchscreen HMI offers compact, easy to use display and controls
  • Advanced reporting of production cycles and maintenance information
  • Environmentally friendly power cover eliminates drafts and helps to prevent solvent loss
  • Energy efficient design allows improved work space, simple maintenance procedures, and cost savings outside of production hours
  • High-vapor level sensor to prevent solvent loss
  • Low solvent sensor to prevent heater damage
  • Boil sump over temperature alarm
  • 100% Freeboard ratio

Documents & Drawings