No image available
No image available
Your request is being processed.
Branson-P-Bransonic CPX3800

Branson Bransonic® CPX Digital Bath 3800

Product Description

With the Bransonic® CPX, we have gone digital and defined a new category in ultrasonic baths. We have reimagined our iconic line of ultrasonic baths for total control with a fully digital Tower Control Panel.

Specifications

Overall Size
16"l x 12"w x 14.5"d
Tank Size
11.5"l x 6"w x 6"d
Weight
12 lbs
Frequency
40 kHz

Features

  • Degassing - can be set up to 99 minutes
  • Timer - can be set to 99 minutes or run continuously
  • Self-Adaptive Technology
  • Digital Tower Control Panel
  • Sleep Mode

Documents & Drawings