No image available
No image available
Your request is being processed.
Branson-P-Bransonic CPXH2800

Branson Bransonic® CPXH Digital Bath 2800

Product Description

The Bransonic® CPXH digital bath is our most advanced ultrasonic bath yet. It features the benefits of heated cleaning with the ability to set temperatures from 20°C/68°F - 69°C/156.3°F .

Specifications

Overall Size
13.5"l x 12"w x 11.5"d
Tank Size
9.5"l x 5.5"w x 4"d
Weight
9 lbs
Frequency
40 kHz

Features

  • Degassing - can be set up to 99 minutes
  • Timer - can be set to 99 minutes or run continuously
  • Heated Cleaning - up to 69°C/156.2°F
  • Self-Adaptive Technology
  • Fully Programmable
  • High/low Power Control
  • Sleep Mode

Documents & Drawings