Branson-P-GMX-HP

Branson GMX-HP Ultrasonic Metal Welder

Product Description

GMX-HP is a new member of Branson GMX ultrasonic metal welding product portfolio. The unique and innovative mechanical design and precision manufacturing endow GMX-HP with superior welding capacity and excellent welding quality for high energy batteries, large cross-section wire terminations and busbars.

Specifications

Overall dimension (actuator only)
613.6 x 510.25 x 978 (mm) (L x W x H)
Gross weight
270kg
Working voltage
400-480V (Max. 8KW)
Air supply requirement
minimum 0.6Mpa, 87Psi
Maximum Stroke
100mm
Valid stroke
20~95mm

Features

  • Modular welding machine structure design with three types of installation provides more convenience and feasibility for automated matching.
  • Horn compatibility design provides greater expansibility and practicability for applications in different industries.
  • High-power ultrasonic welding power supply provides various welding modes and data interfaces to enable effective monitoring and data recording of welding quality.
  • Safe quick release device for horn allows shortening time for replacing the horn and significant improvement in the replacement efficiency.