Emerson-P-IC694APU300

PACSystems™ RX3i High speed counter module

Product Description

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part Number
IC694APU300

Features

  • 12 positive logic (source) inputs with input voltage range selection of either 5 VDC or 10 to 30 VDC
  • 4 positive logic (source) outputs
  • Enhanced version supports both Differential and Single-Ended Encoders. Classic version supports Single-Ended only
  • Counts per timebase register for each counter
  • Internal module diagnostics
  • A removable terminal board for field wiring
  • LEDs to indicate the state of each input, each output and three status LEDs (enhanced version only). Classic version has two LEDs