PACSystems™ RX3i AC Voltage Input module, 120V, 8 point

Product Description

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part Number
IC694MDL230
Input Count, Type & Speed
8 Point, Positive Logic; Isolated; 30mS On/45mS Off
Supply Voltage and On/Off Voltage
120VAC; Range 100~132VAC; On >74
Current Consumption
60mA @ 5VDC
Approvals & Standards Ordinary Locations
UL 508, equivalent to CSA C22.2 No 142M1987 standard
Approvals & Standards Hazardous Locations
Class I, Div. 2, Groups A, B, C, D
Mounting Format
On Panel/DIN Rail

Features

  • High-speed and patented technology for faster throughput
  • Hot swap capability
  • A variety of voltage ranges, types, current capacity, isolation and response time to meet your application needs.