Emerson-701P Green SmartPower Module

Emerson 701P SmartPower™ Module - Green

Product Description

With up to 10-year, maintenance-free operation, the Emerson 701P SmartPower™ Module - Green provides replacement without transmitter removal allowing you to quickly change power modules in the field. As an intrinsically safe solution, this power module is engineered with a robust and adaptable design that withstands harsh environments and allows you to choose the best mode of power for your application.

Specifications

Power Module Life
Up to 10 years at a 1 minute update rate
Certifications/Approvals
Intrinsically Safe (ATEX, IECEx, US, Canada, EAC)
Compatible Devices
• Rosemount™ 708 Wireless Acoustic Transmitter
• Rosemount 3051 Wireless Pressure Transmitter
• Rosemount 2051 Wireless Pressure Transmitter
• Rosemount 248 Wireless Temperature Transmitter (Polymer)

Features

  • Up to 10-year, maintenance-free operation and replacement without transmitter removal for reliable performance
  • Intrinsically safe device designed for routine maintenance in hazardous areas
  • Adaptable module offers a selection of power modes to meet varying application demands
  • Low level alerts allow easy maintenance and replacement planning
  • Keyed connections provide easy and fail-safe replacements

Documents & Drawings