Micro Motion CNG Coriolis Flow Meter Consisting of CNG050S Sensor and 1500 Transmitter
Micro Motion CNG Coriolis Flow Meter Consisting of CNG050S Sensor and 1500 Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Micro Motion CNG050S Coriolis Meter, 1/2 Inch (DN15), 316L Stainless Steel, High Pressure
Batch accuracy
±0.50% of rate
Repeatability
±0.25% of rate
Sensor maximum working pressure
5,000 psig (345 barg)
Meter approvals, calibrations, and certifications
• CSA • IECEx • NEPSI • ATEX
Turndown
10:01
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
• One active 4–20 mA output • One active frequency output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Remote-mount control room only • Mounted on 35 mm rail • Rail must be grounded
Application types
• Continuous process control • Two-phase flow/entrained gas • Filling &dosing • Meter verification
Hazardous approvals
Suitable for non-hazardous environments only
Features
Micro Motion CNG050S Coriolis Meter, 1/2 Inch (DN15), 316L Stainless Steel, High Pressure
Satisfy needs for light- and heavy-duty vehicle dispensers with a purpose-built, single-meter solution
Accommodate most fluids with available 316L stainless steel construction
Choose from a wide range of transmitter options, including direct-connect, to accommodate dispenser design requirements
Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D, Class II Div 1 groups E, F and G), ATEX, NEPSI, IECEx, Ingress Protection 66/67, and NAMUR
Save time with a compact design with no moving parts, requiring no special mounting or flow conditioning
Rely on custody-transfer-approved certification
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
Simplify configuration with a four-wire connection to the sensors for power and signal
Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.