Micro Motion CNG Coriolis Flow Meter Consisting of CNG050S Sensor and 2700 Transmitter
Micro Motion CNG Coriolis Flow Meter Consisting of CNG050S Sensor and 2700 Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Micro Motion CNG050S Coriolis Meter, 1/2 Inch (DN15), 316L Stainless Steel, High Pressure
Batch accuracy
±0.50% of rate
Repeatability
±0.25% of rate
Sensor maximum working pressure
5,000 psig (345 barg)
Meter approvals, calibrations, and certifications
• CSA • IECEx • NEPSI • ATEX
Turndown
10:01
Micro Motion 2700 Field And Integral-Mount Multivariable Flow And Density Transmitter
Output variables
Mass & volume flow Net product content / flow Temperature Density Concentration
Local display
Standard user interface with 2-line LCD panel Two optical switches for local operation Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage 85 to 265 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum 18 to 100 VDC, 6 watts typical, 11 watts maximum Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) with amendment 2, and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals
Not intrinsically safe
Analog output option:
One active 4–20 mA output
One active frequencty output Frequency output can be configured as a discrete output
Configurable I/O option:
One or two active 4-20 mA outputs
One or two active/passive frequency outputs
One or two active/passive discrete outputs
One discrete input
Intrinsically safe
Analog output option:
One passive 4-20 mA output
One passive frequency output
Frequency output can be configured as a discrete output
Foundation™ fieldbus (Obsolete)
optionally non-incendive
One Foundation fieldbus H1 output
PROFIBUS-PA (Obsolete)
One PROFIBUS-PA output
HART/WirelessHART
Bell 202 signal is superimposed on the primary milliamp output WirelessHART available via THUM adapter HART communication is unavailable on Foundation fieldbus and PROFIBUS-PA transmitter versions
Mounting options
Field-mount
Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor
Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
Application types
Continuous process control Custody transfer Two-phase flow/entrained gas Meter verification SIS Certified
Hazardous approvals
Class I, Div. 1 Class I, Div. 2 Zone 1 Zone 2
HART/WirelessHART
Bell 202 signal is superimposed on the primary milliamp output WirelessHART available via THUM adapter HART communication is unavailable on Foundation fieldbus and PROFIBUS-PA transmitter versions
Mounting options
Field-mount •Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor •Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
Application types
Continuous process control Custody transfer Two-phase flow/entrained gas Meter verification SIS Certified
Hazardous approvals
Class I, Div. 1 Class I, Div. 2 Zone 1 Zone 2
Features
Micro Motion CNG050S Coriolis Meter, 1/2 Inch (DN15), 316L Stainless Steel, High Pressure
Satisfy needs for light- and heavy-duty vehicle dispensers with a purpose-built, single-meter solution
Accommodate most fluids with available 316L stainless steel construction
Choose from a wide range of transmitter options, including direct-connect, to accommodate dispenser design requirements
Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D, Class II Div 1 groups E, F and G), ATEX, NEPSI, IECEx, Ingress Protection 66/67, and NAMUR
Save time with a compact design with no moving parts, requiring no special mounting or flow conditioning
Rely on custody-transfer-approved certification
Micro Motion 2700 Field And Integral-Mount Multivariable Flow And Density Transmitter
Maximize flexibility with integral or remote mounting
Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
Lower wiring costs and install easily and quickly
Eliminate the need for additional instruments with concentration and net flow measurement
Rely on custody-transfer approval and certification for SIL2 and SIL3
Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
Gain access to additional diagnostics and process information without added wiring costs with WirelessHART™
Simplify flow-meter access with rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.