No image available
No image available
Your request is being processed.
Rosemount-P-550 Pressure Transmitter 551 Single-Use Connector

Rosemount™ 550PT Pressure Transmitter and 551 Single-Use Process Connector

Product Description

The Rosemount 550PT Pressure Transmitter is for Single-Use biopharmaceutical applications. The reusable pressure sensor provides immediate start-up, increases stability, and reduces costs and downtime between batches. The transmitter is equipped with 4-20mA output and is designed to work with the Rosemount 551 Single-Use Process Connector to isolate fluid from the sensor. This can enable increased safety and reduced process contamination risks.

Products

Search
1-2 of 2 results for Products

Specifications

Accuracy
± 0.5% of span (0.15 psig)
Measurement Range
0 - 30 psig
Operating Temperature
2 to 50 °C (34 to 122 °F)
Process Connection
1/2 & 3/4 inch tri-clamp to Rosemount 551 Single-Use Process Connector
Process Wetted Material
None
Output
4-20 mA
Weight
2 oz.

Features

  • Increase process uptime with immediate start-up and easy integration using the Rosemount 551 Single-Use Process Connector
  • Proven Rosemount pressure sensor technology scaled for Single-Use applications
  • Sensor measurement ranges from 0-30 psig, meeting a range of application needs to simplify inventory
  • High accuracy (target of +/- 0.15 psig) allows for use in safety applications and better control
  • Long-term measurement stability can reduce safety stock and reordering
  • 4-20 mA output easily connects to various Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)

Documents & Drawings