No image available
No image available
Your request is being processed.
Rosemount-402VP Retractable Conductivity Sensor

Rosemount™ 402VP Retractable Contacting Conductivity Sensor

Product Description

The Rosemount 402VP Retractable Contacting Conductivity Sensor provides accurate measurement of electrolytic conductivity in a broad range of applications from high purity water to clean cooling water. This conductivity sensor is ideal for use in clean, non-corrosive liquid having less than 20,000 μS/cm.

Specifications

Temperature Range
32–212 °F (0–100 °C)
Dimensions
Cable length (Model 402 only): 10 ft (3.1 m). For longer cable length, choose option -60 (integral junction box) and order interconnecting cable separately.
Maximum Pressure
200 psig (1481 kPa [abs])
Materials of Construction
Wetted Materials:
  • Electrodes: Titanium
  • Insulator: Glass filled PEEK
  • Body: 318 stainless steel
  • O-Ring: EPDM
  • Washer: Neoprene
  • All wetted surfaces have 15 micro in. (0.4 micrometer) Ra finish.

    Features

    • Conductivity sensor is designed to be retracted through a 1¼-in. ball valve assembly (sold separately)
    • Conductivity sensor may be removed from process piping without having to shut down or drain the line
    • Retractable design allows conductivity sensor to be removed from process piping without shutting down and draining the line
    • No initial calibration requirements; a factory-measured cell constant ensures out-of-the-box accuracy
    • Selectable cell constants 0.01, 0.1, and 1.0/cm cover a broad range of conductivity
    • Variopol (VP6) quick disconnect fittings

    Documents & Drawings

    Parts & Accessories

    Search
    1-10 of 10 results for Parts & Accessories
    :
    $225.00
    $384.00
    $202.00
    $255.00
    $278.00
    $295.00
    $314.00
    $612.00
    $1,649.00
    $320.00