No image available
No image available
Your request is being processed.
Rosemount-550pH Single-Use Sensor

Rosemount™ 550pH Single-Use Sensor

Product Description

The Rosemount 550 Single-Use pH Sensor is designed to provide high measurement stability for single-use bioprocessing applications. The pH sensor stability of <0.005 pH change per day enables users to do a one-point calibration at the start of the batch and operate for 30 days without any required maintenance or recalibration. Our patented wet storage technique enables a two-year shelf life as well as immediate sensor verification and calibration, eliminating the initial stabilization process.

Specifications

Measurement Type
Potentiometry, pH glass electrode and double-junction reference electrode
Measurement Range
2-12 pH
Stability
<0.005 pH drift per day under laboratory conditions
Operating Temperature
4 to 40 °C (39 to 104 °F)
Operating Pressure
0 - 30 psig
Temperature Sensor Types
Pt-100 RTD
Process Connection
1 inch barb fitting on Single-Use bag
Transmitter Support
All Rosemount pH transmitters
Process Wetted Material
Glass, EPDM, ULTEM, Epoxy (Loctite Hysol M-21 HP, ISO 10993), Ceramic Junction, Pharm-Aline, I Tubing, Storage Buffer (See SDS in Appendix for more information)

Features

  • High measurement stability which leads to fewer one-point sensor standardizations
  • Shelf life up to two years from manufacturing date
  • Single-use pH sensor begins measurement immediately, with no stabilization time needed to wet glass for a measurement
  • Ensure single-use pH sensor functionality prior to filling the bioreactor bag with a true, one point standardization against a calibrated traceable storage solution
  • pH sensor installs into 1 inch barb fittings onto single-use bio-reactor bags
  • USP Class VI, ISO 10993, and ADI-free compliant wetted materials

Documents & Drawings

Parts & Accessories

Search
1-9 of 9 results for Parts & Accessories
:
$231.00
$268.00
$184.00
$366.00
$555.00
$191.00
$214.00
$252.00
$286.00