Shafer-P-ABL

Shafer Automatic Line Break

Product Description

Prevents loss of gas, reliably and safely.

Features

  • Ideal for pipeline applications

Specifications

Product Type
Actuator Accessories
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).