SolaHD-STFE03024L

SolaHD™ PN STFE03024L

Product Description

STFE ACTIVE TRK FILTER 1PH 3A 240V DIN

c-ul-us-recognized-component
ce-mark
rohs

Features

  • cRUus, RoHS
  • Series connected DIN Rail mounted filter. Durable metal mount clip
  • UL Listed surge current capacity: 19,500 Amps
  • Transient protection in all modes (L-N, L-G, and N-G)
  • Single phase applications up to 20 Amp
  • Operating temperature from -40°C to +50°C
  • Screw terminal connections: Reliable and convenient screw clamp connections; Accept 10-16 AWG wire; Meet IP20 specifications for ingress protection
  • LED status indication
  • Form C contact for remote monitoring

Specifications

Single-Phase 120 and 240 Vac Model Amperage
3.0, 5.0, 10.0, 20.0
Peak Surge Current Capability: Per Phase
19,500 Amps
Peak Surge Current Capability: Line to Neutral
13,000 Amps
Peak Surge Current Capability: Line to Ground
6,500 Amps
Peak Surge Current Capability: Neutral to Ground
6,500 Amps
Load Surge Current Rating: 10 msec
5 x Nominal
Load Surge Current Rating: 1 sec
3 x Nominal
Load Surge Current Rating: 10 sec
2 x Nominal
Frequency Response: Normal (F-R) 100 kHz to 50 MHz
90 dB Max
Frequency Response: Common (F-R) 5 MHz to 50 MHz
60 dB Max
Transient Reduction Typical Category A Ringwave
< 60 V Peak
Transient Reduction Typical Category B Ringwave
< 100 V Peak UL 1449
Operating Temperature
-40°C to +50°C
Hertz
47-63 Hz

Documents & Drawings