No image available
No image available
Your request is being processed.
Tescom-11165791

TESCOM™ Anderson Greenwood Instrumentation Series M51 Instrument Gauge Valve M51VIS-46-SG

QTY:

Product Description

Multi Port Gauge valve Integral seat Globe pattern and screwed connetion

Specifications

Body Material
316SS
Seat
Integral
Connections
(3) 1/2" FNPT x 3/4" MNPT
Packing
PTFE
Orifice
3/16" (4.74mm) mm Orifice
Max Pressure
10000 psig (689.4 Barg)
Max Temperature
500°F (260°C)

Features

  • Cost savings through minimized components and process penetrations for multiple instrument installations with reduced possible leak points.
  • Compact design minimizes space requirements; low weight improves connection strength and reduces gauge whip.
  • Long body option allows up to 4” (102 mm) pipe insulation.
  • Replaceable soft seat and can operate in dirty service with repetitive bubble-tight shutoff.
  • Repairable metal seat can be resurfaced without removing the valve from the line.
  • Ball end stem eliminates seat galling, provides bubble-tight shutoff and long life. Hardened, non-rotating ball ensures perfect alignment closure.
  • Packing below threads prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
  • Easily adjustable packing decreases replacement downtime and increases valve life.
  • Safety back seating prevents stem blowout or accidental removal and provides a metal-to-metal secondary stem seal while in the fully open position.
  • ENC plated 316 SS prevents galling or freezing of stem threads.
  • Rolled stem, bonnet and male NPT threads provide additional strength.
  • Mirror stem finish in the packing area enables smooth operation and extends packing life.

Documents & Drawings