Emerson’s continuous monitoring solutions allow operators to maintain better control and improve overall operational efficiency.
Oil and gas operations face many challenges when it comes to the environment. However, by modernizing wellhead management, particularly when it pertains to accurate wellhead measurement that can be monitored real-time, you can be sure you are in control of environmental compliance. With Emerson, you can access cost-effective wellhead monitoring solutions that help you meet regulations and your operational sustainability goals.
(Click to see larger image)
Micro Motion ELITE Coriolis Flow Meter
Designed to deliver accurate, repeatable flow measurement for liquids, gases and multiphase flow.
Roxar 2600 Multiphase Flow Meters
In addition to production optimization, Roxar 2600 Multiphase Flow Meters (MPFM) can be utilized to optimize gas lift injection rates, driving production enhancement while simultaneously utilizing produced gas instead of flaring
Rosemount™ 5408 Level Transmitter - Non-Contacting Radar
Use with corrosion resistant process seals to ensure accurate and reliable measurements even in the most extreme conditions.
Rosemount™ Wireless Permasense ET210 Corrosion and Erosion Monitoring System
Non-intrusive corrosion and erosion monitoring solutions can be deployed quickly to maintain asset integrity.
Roxar™ SAM Acoustic Sand Monitor
A non-intrusive sensor provides real-time production sand information, allowing increased production and less topside erosion.
Rosemount™ 3051S Wireless In-Line Pressure Transmitter
Utilize Wireless Pressure Transmitters to detect fluctuations or changes in pressure real time and gain insight into wellhead performance .
The wellhead is the first interface of downhole fluids to the surface—and as such, wellhead integrity can mean the source of downstream emissions are misdiagnosed. However, with Emerson’s efficient monitoring and measurement technologies—from flow meters that can identify multiphase streams to pressure and temperature measurements that can identify changes in production, you can minimize emissions and meet your sustainability objectives.
Micro Motion F-Series Coriolis Flow Meters
Perform mass balance calculations and identify at which part of the process a leak may be occurring.
GO Switch Thief Hatch Monitoring System
Eliminate emissions lost by open hatches by implementing thief hatch monitoring—and deploy wirelessly to achieve significant savings as opposed to a wired solution.
Micro Motion Advanced Phase Measurement
Continuous real-time data improve measurement accuracy in challenging multiphase applications.
Optimizing the energy efficiency at the wellhead—during artificial lift operations, for example—can have a large impact on the overall energy efficiency of the wellsite. With Emerson’s solutions, such as a flow meters suitable for high pressures and a wide range of flow rates, you can effectively optimize gas lift pressure and production flow rates while simultaneously reducing energy.
(Click to see larger image)
FB3000 RTU and ProductionManager EDGE®
Combine the FB3000 RTU with ProductionManager EDGE® to achieve continuous, real-time optimization of production based on field proven technology.
Rosemount™ 4088 MultiVariable™ Transmitter
Offering optimized sensor technology that captures large fluctuations in flow rate that commonly occur in oil and gas production applications and plunger-lift well systems.
Rosemount™ 9175 Natural Gas Flow Meter
Ensure optimal flow measurement with a fully AGA compliant custody device in a complete, integrated package.
Roxar 2600 Multiphase Flow Meters
In addition to production optimization, Roxar 2600 Multiphase Flow Meters (MPFM) can be utilized to optimize gas lift injection rates, driving production enhancement while simultaneously utilizing produced gas instead of flaring
Micro Motion F-Series Coriolis Flow Meters
Perform mass balance calculations and identify at which part of the process a leak may be occurring.
Micro Motion ELITE Coriolis Flow Meter
Designed to deliver accurate, repeatable flow measurement for liquids, gases and multiphase flow.
A lack of reliable information about wellhead integrity can often lead to unintended consequences, and ultimately missed production targets. However, with Emerson’s cost-effective wellhead monitoring solutions—including flow meters and wireless sensing solutions—you can increase efficient detection, providing early and accurate alarms and reliable measurements to avoid shut-ins and maintain profitable production.
(Click to see larger image)
Micro Motion ELITE Coriolis Flow Meter
Designed to deliver accurate, repeatable flow measurement for liquids, gases and multiphase flow.
Gas Detection Solutions
Deploy gas detection technology such as the INCUS Ultrasonic Gas Leak Detector, NetSafety Millennium Point Gas Detectors, and Rosemount 935 Open Path Combustible Gas Detectors to increase detection efficiency and provide early and accurate alarms in outdoor operations.
Rosemount™ 9175 Natural Gas Flow Meter
Ensure optimal flow measurement with a fully AGA compliant custody device in a complete, integrated package.
Rosemount™ 702 Wireless Discrete Transmitters
Connect with safety systems for accurate early detection of Hydrocarbon leaks and seepages.
Rosemount™ 928 Wireless Gas Monitor
Detect hydrogen sulfide (H2S), carbon monoxide (CO), and oxygen depletion (O2) in remote applications previously too challenging and costly to monitor.
FB Series Flow Computers
Use Emerson’s FB Series flow computers equipped with Rosemount pressure technology to bring control and flow measurement capability to the system.
Fully leverage engineering expertise and solutions for upstream oil and gas.
Emerson’s continuous monitoring solutions allow operators to maintain better control and improve overall operational efficiency.
Emerson’s comprehensive measurement solutions identify potential failures and leak points before costly catastrophic events occur.
Emerson's efficiency, process monitoring and measurement technologies can minimize emissions and help you meet your sustainability objectives.
Emerson’s embedded diagnostics decrease safety and environmental risk while maintaining regulatory compliance.