Flow meters used for billing purposes need to be accurate and routinely verified to ensure billing is accurate. Traditional calibrations are the most common practice, but these can be costly and time consuming. Utilizing in situ meter verification diagnostics, like Smart Meter Verification, allows users to verify meter performance without shutting down the line. This practice reduces calibration costs and minimizes lost revenue due to downtime.