Level Measurement for Filtration in Drinking Water Operations

Accurately measure water levels in filter beds to help automate and optimize filtration processes.
1208 and 3490 in Filter BedArtboard 1

Insight Improves Maintenance in Water Purification Basins​

Filter beds are used to purify water and are often composed of sand. As water flows through the layers of sand, it gets filtered as suspended solids are captured in the sand particles. Once the particles and sand set, the water will stop filtrating and the filtration process is initiated. Most commonly, air is pushed through the bottom of the filtration basin, unsettling the sand and allowing the water to filter through again. Level measurement instrumentation is needed to control the filtering processes to ensure a steady supply of filtered water. Level measurement also gives full insight into potential maintenance needs of filtration basins. ​

Meer lezen...
Klik om verder te gaan met lezen Insight Improves Maintenance in Water Purification Basins​
Voor gebruik van deze website moet JavaScript worden ingeschakeld.