No image available
No image available
Your request is being processed.
AVENTICS-P-617

AVENTICS 617 Sentronic LP Low-Power Proportional Pressure Control Valve

Product Description

The AVENTICS Series 617 Sentronic LP (Low Power) is a family of highly efficient and cost-effective proportional valves with digital control that is ideal for pressure regulation requirements. It offers a small footprint and easy-to-use modular design. Valve control loop parameters can be optimized for a specific application using complementary Data Acquisition Software (DaS) and a PC connection. The valve offers low power consumption (<4 W), has a quick response time and includes integrated IO-Link communication capabilities.

Products

Search
1-8 of 8 results for Products
:

Specifications

Function
3 way - 3/2 Normally Closed
Valve Actuation
Proportional
Body Material
Aluminum
Port Size
¼”, 3/8”, ½”
Flow
0,43 to 4,8 Kv, 0,5 Cv to 6 Cv
Voltage
24 VDC
Frequency
50/60 Hz
Media
Air, Inert Gases, Natural Gas; Oxygen
Operation Environment
Indoor
Port Type
G ISO228/1-G BSPP, NPTF, Flange
Standard & Regulations
CE, EAC, IP65

Features

  • Solenoid air pilot actuation
  • Last pressure held on loss of power
  • Digital communication and control
  • Easy change of control parameters with Data Acquisition Software
  • Optional display for rapid setup and configuration
  • Integrated IO–Link communication capabilities
  • Vacuum service and pressure up to 10bar (145 psi) versions are available

Documents & Drawings