Enardo-P-Model 660 660L

Enardo™ Model 660 and 660-L Spring-Loaded Thief Hatch

Product Description

The Model 660 is a premium hatch designed with a round base and cover and is intended for use in applications where tight sealing is critical such as sour crude/gas or where strict environmental emissions standards are enforced.

Specifications

Pressure Settings
2.0 to 32 oz/sq in
Vacuum Settings
0.4, 0.9, 3.5 oz/sq in
Bolt Pattern
8
Construction
Aluminum

Documents & Drawings

Features

  • Tank Gauging
  • Pressure Control
  • Vacuum Control