No image available
No image available
Your request is being processed.
Fisher-P-V280

Fisher™ V280 Full-Bore Ball Control Valve

Product Description

The Fisher™ V280 is a three-piece, trunnion mounted, full-bore control valve capable of handling full CL900 pressure drops. It is designed with features for optimized pressure, flow, and process control. An optional drilled attenuator controls noise and vibration from high pressure drop liquids and gases. The splined shaft connection to the actuator reduces lost motion

ped

Specifications

Valve Type
Ball
Material
Carbon Steel
Critical Service
Cavitation, Noise Abatement
Pressure Class
ASME
Certifications
CRN, CUTR, NACE, PED
Valve Size
NPS 6, NPS 8, NPS 10, NPS 12, NPS 16
End Connection
Flanged
Operating Temperature
High Temperature (>250F), Low Temperature (<-40F)
Shutoff Class
Class IV (FCI 70-2), Class VI (FCI 70-2)
Flow Characteristics
Modified equal percentage, Linear
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson sales office to learn about additional specifications or options for this product.

Features

  • Excellent Flow Control: The splined shaft to actuator connection, double power-end bushing assemblies, and trunnion guiding, all provide improved dynamic control.
  • Aerodynamic Performance: Up to -20 dBA acoustical attenuation can be achieved for the V280 with Aerodome within a single stage construction. Dual-stage construction can provide up to -25 dBA attenuation.
  • Improved Service Life: The attenuator is not part of the seal assembly. The seal wipes the ball surface, not the attenuator, promoting increased service life.
  • Construction Versatility: All parts are interchangeable. The valve construction can be altered by adding/removing a dome attenuator and/or seal. This allows for flexibility to meet your changing demands
  • Thoroughly Tested: Valve construction cycle and flow tested in laboratory subject to full CL900 pressure drops and beyond full expected life
  • Design Simplicity: Tailpieces are the same no matter what seal and dome quantity is chosen.
  • Sour Service and Sour Crude Oil Capability: Standard construction materials comply with NACE standard MR0175/ISO 15156
  • Heavy Duty Trunnion: The ball trunnions are designed for demanding applications requiring long service life, with a reduction in maintenance time and costs.
  • Broad Hydrodynamic Applications: Single and dual stage attenuators for the V280 with Hydrodome may be provided for a varying range of applications. A KC value of 1.0 is achievable depending on service conditions
  • Flexible Applications: The attenuator is active throughout the ball rotation for very demanding services or characterized attenuator is used to match the service conditions
  • Tight Shutoff: Self-adjusting seal(s) that are pressure assisted provide tight shutoff for long reliable service. The design incorporates a heavy duty S31600 stainless steel carrier that retains the composition seal for full-rated pressure drop service.

Documents & Drawings