Offshore floating production storage and offloading units (FPSO) require gas detectors and flame detectors to protect personnel, equipment and the installations themselves. The potential for gas leaks is great, as many types of gas leaks are possible, including hydrocarbons, hydrogen, hydrogen sulfide and more. Each type of gas leak presents its own set of risks. Combustible gas leaks present the additional risk of fire if not detected early and before ignition occurs. Both gas detectors and flame detectors must be able to function under challenging environmental conditions, including harsh winds and extreme temperatures. Emerson offers a variety of Rosemount™ gas monitoring and detection products including ultrasonic leak detection, open path gas detection, point gas detection and wireless gas detection. A combination of these gas detection products along with Rosemount flame detectors, can help keep personnel and equipment in offshore applications safe.