DeltaV M-series Hardware
Traditional I/O offering flexibility during installation and built for reliability and availability.
M-series hardware for traditional I/O offers flexibility during installation and is built for reliability and availability. Modularity, protection keys, and plug-and-play capabilities make DeltaV M-series a smart choice. The DeltaV M-series hardware supports a range of analog, discrete, thermocouple, and RTD inputs for your existing field devices and is built rugged to mount almost anywhere — including hazardous environments and areas of temperature extremes.
Studium przypadku
Emerson’s DeltaV™ Distributed Control System (DCS) is used to easily integrate the various third-party systems to run the hydrogen system more effectively and efficiently