DeltaV™ PK Flex Controller
A subscription-based controller that gives you a new level of flexibility and scalability so you can grow your operations and drive business needs now—and in the future.
The DeltaV™ PK Flex Controller builds upon the ground-breaking innovation and technology of the PK Controller. It provides the same powerful functionality but with the added advantage of flexible capacity and a subscription-based license – meaning, you can subscribe for only what you need and add functionality any time. This reduces your capital costs and enables you to shift your savings to your OPEX budget.
No need for exact or time-intensive engineering and no need to determine the Device Signal Tags (DST) capacity at the beginning of the project; increase capacity by simply adding software subscription-based licenses. Start with as little as 50 DSTs up to 1500 DSTs per PK Flex Controller.
No need to know the I/O type, but only the amount of I/O, which simplifies the engineering and planning of the capacity of a project.
Businesses can significantly reduce project capital costs by transitioning to a subscription-based license, paying only for what they need when they need it and overtime, not upfront—shifting the cost to operational expenses and accelerating ROI.
With subscription-based licensing, businesses can purchase the controller at a reduced price; now it’s more affordable to change controllers more often to stay up to date with the lasts CPU and memory, and keep the system evergreen, running new functionality with the confidence that newer controllers will support it.
As part of your subscription, the support for your PK Flex hardware is included.