The freedom to strategically place application-specific I/O, enabling flexibility and improving performance.

Chassis-Based I/O

Emerson’s chassis-based I/O connects to PROFINET controllers on the rack or next to the controller for remote management.

I/O You Can Use Anywhere

Our chassis-based I/O family comprises two lines that support a wide range of tool-free, hot-pluggable discrete, analog, mixed and specialty I/O modules, including thermocouple and RTD. Both deliver extended uptime and reduced engineering needed for easier maintenance. VersaMax is for small machines and light process applications, while RX3i provides advanced diagnostics and high performance I/O, with multiple expansion options, including advanced power management.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie I/O You Can Use Anywhere
Exchange 365 Community

Exchange 365 Community

Join the conversation at the Exchange 365 Community for PAC, PLC and Industrial Computing. Find blogs on edge, PLCs and much more.

Join Now

The Latest

Edge Solutions Extract Value for Mining OEMs

Labor scarcity, rising operational costs, and unstable market conditions are driving mining operators to achieve new levels of capability and...

News Brief: Emerson Technologies Win MVP and Gold Medals in 2023 Control Engineering Product of...

Among the Emerson winners based on reader votes are PACSystems and Movicon technologies
Artykuł

Leveraging the OT Edge to Navigate a New Era of Process Manufacturing

As plants adjust to meet the realities of a new global marketplace, an evolving control system with secure OT edge technologies will help lead...
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.