Our rugged PROFINET-distributed I/O is hot-swappable, modular and high density without cabinets or costly wiring.

On-Machine Distributed I/O

Emerson’s on-machine distributed I/O offers high-density durability and bolt-on ease of use, without cabinets or increased wiring costs.

Cabinet-free, Distributed I/O for Tough Conditions

Distributed I/O on production lines or work cells saves you money on wiring and installation. But those benefits are often lost on the cost and space of cabinets and specialized wiring. Our PROFINET-distributed I/O has the ruggedness of a standard system, but with flexible wiring options and without cabinet requirements. Because it’s IP67-rated, simply bolt directly to the equipment and you’re good to go. High-density, modular design and hot-swappable capabilities save you time, money and space.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Cabinet-free, Distributed I/O for Tough Conditions
Exchange 365 Community

Exchange 365 Community

Join the conversation at the Exchange 365 Community for PAC, PLC and Industrial Computing. Find blogs on edge, PLCs and much more.

Join Now

The Latest

Edge Solutions Extract Value for Mining OEMs

Labor scarcity, rising operational costs, and unstable market conditions are driving mining operators to achieve new levels of capability and...

News Brief: Emerson Technologies Win MVP and Gold Medals in 2023 Control Engineering Product of...

Among the Emerson winners based on reader votes are PACSystems and Movicon technologies
Artykuł

Leveraging the OT Edge to Navigate a New Era of Process Manufacturing

As plants adjust to meet the realities of a new global marketplace, an evolving control system with secure OT edge technologies will help lead...
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.