Level Measurement in Pumping Stations

Reliable and continuous control of water levels with radar level sensors to avoid dry-running and overflow
1208 and 3490 in Pumping Station

Radar level sensors that are unaffected by ambient conditions

When the terrain is not steep enough, pump stations are needed to transport water into water treatment plants. Pumping stations are defined by high current spikes as pumps turn on, which is why reliable and resilient instrumentation is needed to continuously monitor water levels in these applications. The Rosemount 1208 Level and Flow Radar Sensor provides continuous, accurate , and reliable monitoring of water levels. It also features a fully encapsulated UV-resistant PVDF housing design, which can withstand flooding and environmental conditions, such as wind, solar radiation, temperatures changes and humidity.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Radar level sensors that are unaffected by ambient conditions
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.