Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-P-1208 Non-Contacting Level and Flow Transmitter

Rosemount™ 1208 Level and Flow Transmitter - Non-Contacting Radar

Product Description

The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater-, utilities- and basic chemical applications. The Rosemount 1208 uses continuous non-contacting radar technology in a compact PVDF housing with drinking water and food grade approvals. Its encapsulated design also withstands outdoor conditions and is fully submersible over extended periods of time. The Rosemount 1208 Series communicates via Bluetooth® wireless technology, 4-20 mA HART™ or IO-link and has a broad range of mounting accessories, making it easily integrate into both new as well as existing systems.

Produkty

Search
1-4 z 4 wyników dla Products
:
Communication Protocol
Bluetooth® wireless technology, 2-wire 4-20 mA HART or 3-wire 4-20 mA, IO-Link, Switch
Interoperability
Process connections and accessories sold separately. See Product Data Sheet for complete list of brackets, flanges, IO-Link accessories, etc.
Measurement Range
49.2 ft. (15m)
Accuracy
± 0.08 in. (± 2 mm)
Operating Temperature
-40 to 176°F (-40 to 80°C)
Operating Pressure
-14 to 43 psi (-1 to 3 bar)
Process Wetted Material
PVDF
Enclosure Rating
IP67/68; NEMA 4X/6P
Certifications/Approvals
NSF61, WRAS, KTW - BWGL, FDA, EG 1935/2004. See Product Data Sheet for complete list of certifications and approvals.

Charakterystyka

  • Compact and robust design to withstand harsh environments, designed for outdoor conditions and submersion
  • Simple configuration over your tablet/mobile device via Bluetooth® wireless technology
  • 4-20 mA HART or 4-20 mA, IO-link, and switching output deliver ease of integration to new or existing systems
  • Non-contacting radar technology ensures maintenance free solution unaffected by process conditions such as media density, viscosity, condensation, temperature, and pressure
  • Designed for ease of use, no complex configuration needed. Setup within minutes
  • M12 electrical connector allows for simple installation, startup, and cable/sensor replacement
  • PVDF housing to withstand corrosion in both wastewater- and chemical applications
  • Measure flow in flumes and open channels with incorporated flow measurement software
  • 1.5" G and NPT process connections are compatible with a range of flanges and adapters
  • Drinking water and food grade approved material composition allows for use in food- and drinking water applications
  • 80 GHz and FMCW technology allows for a focused beam angle, making the sensor less sensitive to internal obstructions within the application
  • Fast Sweep Technology provides continuous surface tracking for greater measurement reliability and accuracy, especially in fast filling applications

Dokumenty i rysunki

Części

Search
1-10 z 43 wyników dla Parts & Accessories
: