lead-free-hero

Lead-Free Solutions

Providing manufacturers with more choices to meet lead content restrictions in potable water equipment.

Lead is toxic and dangerous to human health

Regulations restricting lead content in devices used for potable water present new design issues for OEMs. Now, manufacturers have more lead-free choices with stainless steel and composite solenoid valve constructions. Emerson ASCO valves are NSF-approved, and come in the industry’s broadest ranges of pipe sizes, pressure and temperature ratings, and flow coefficients. The composite solenoid valve’s FasN™ connection system makes it fast and secure to use NPT thread, turn-and-lock, and solvent-bond fittings.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Lead is toxic and dangerous to human health
lead-free-misting-system-win

Composite Valves Solve Misting System’s Quality/Delivery Issues

Emerson ASCO NSF-rated composite valves eliminated a grocery equipment maker’s horrific supply and reliability problems in its produce misting systems.

Learn More
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.