Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-E390A032

ASCO™ E390A032

3 851 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

ASCO VALVE E390A032 3/2 NO BRONZE BODY DN 40 G1 1/2 CDE HEAD D = 63, MAX PILOT PRESSURE 10B

Body Material
Bronze
Flow (Cv) / Flow (Kv)
36.76 / 31.80
Function
3/2 Normally Open
Pipe/Port Type & Size
G 1.5 (ISO 228/1)
Product Type
Pressure Operated Valve
Valve Actuation
Pressure Operated
Media
Water; Air, Inert Gas; Light Oil; Steam
Min to Max Operating Pressure (Air)
0 - 11 bar
Min to Max Operating Pressure (Water)
0 - 11 bar
Min to Max Operating Pressure (Light Oil)
0 - 11 bar
Min to Max Operating Pressure (Steam)
0 - 10 bar
Product Weight
4.50 kg
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 184 °C
Orifice Size
40 mm

Charakterystyka

  • High flow capability
  • Back pressure resistant
  • Maintenance-free actuators
  • Satisfies Pressure Equipment Directive 2014/68/EU, category 1 (DN > 25) or article 4.3 (DN ≤ 25)

Dokumenty i rysunki