Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-L121B02-ZA10G G1/4x3,2 V24/DC

ASCO™ L121B02-ZA10G G1/4x3,2 V24/DC

179 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

SOLENOID VALVE L121 SERIES, G 1/4, 2/2 NC, DIRECT ACTING, WITH NBR SEAL, D= 3.2MM, WITH COIL ZA10G 24/DC

Product Type
General Purpose Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 7 bar
Min to Max Differential pressure (Liquids)
0 - 7 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
0.3
Min - Max Ambient Temperature
-10 to 50 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
40 bar
Orifice Size
3.2 mm
Pipe Size
1/4
Sealing Material
NBR
Voltage Type
DC
Watt Rating
12

Charakterystyka

  • Direct acting solenoid valve, small body size.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki