Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-L121D04-ZA10A G1/4x3,2 V230/50Hz

ASCO™ L121D04-ZA10A G1/4x3,2 V230/50Hz

208 zł
ILOŚĆ:

Product Description

L121D04-ZA10A G1/4x3,2 V230/50Hz Cl. F

Product Type
General Purpose Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 12 bar
Min to Max Differential pressure (Liquids)
0 - 12 bar
Body Material
Brass
Seat Material
Stainless Steel
Coil Class
F
Flow Factor
0.3
Min - Max Ambient Temperature
-10 to 50 °C
Min - Max Fluid Temperature
-10 to 140 °C
Max Pressure
40 bar
Orifice Size
3.2 mm
Pipe Size
1/4
Sealing Material
EPDM
Voltage Type
AC
Va Rating
14

Charakterystyka

  • Direct acting solenoid valve, small body size.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki