Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-L121V02-ZA10A G1/4X4,5 V24/50HZ

ASCO™ L121V02-ZA10A G1/4X4,5 V24/50HZ

202 zł
ILOŚĆ:

Product Description

SOLENOID VALVE L121 SERIES, 2/2 NC, G1/4, DIRECT ACTING, D= 4.5mm, WITH FPM SEAL, WITH COIL ZA10A 24/50Hz

Product Type
General Purpose Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 6 bar
Min to Max Differential pressure (Liquids)
0 - 6 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
0.4
Min - Max Ambient Temperature
-10 to 50 °C
Min - Max Fluid Temperature
0 to 130 °C
Max Pressure
40 bar
Orifice Size
4.5 mm
Pipe Size
1/4
Sealing Material
FPM
Voltage Type
AC
Va Rating
14

Charakterystyka

  • Direct acting solenoid valve, small body size.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki