Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-L121V02-ZA10A.G1/4x3,2.24/DC

ASCO™ L121V02-ZA10A.G1/4x3,2.24/DC

194 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

DIRECT ACTING SOLENOID VALVE-L121 SERIE-2/2 NC-G1/4" (DN8)-ORIFICE: 3,2-RESILIENT: FPM-ZA10A-24/DC-COIL CLASS: F

Product Type
General Purpose Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 4 bar
Min to Max Differential pressure (Liquids)
0 - 4 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
0.3
Min - Max Ambient Temperature
-10 to 50 °C
Min - Max Fluid Temperature
0 to 130 °C
Max Pressure
40 bar
Orifice Size
3.2 mm
Pipe Size
1/4
Sealing Material
FPM
Voltage Type
DC
Watt Rating
9

Charakterystyka

  • Direct acting solenoid valve, small body size.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki