Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-L177B04-Z610A G1/8X2,3 V230/50-60HZ

ASCO™ L177B04-Z610A G1/8X2,3 V230/50-60HZ

171 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

SOLENOID VALVE L177 SERIES, 2/2NC, DIRECT ACTING, G 1/8, WITH NBR SEAL, D=2.3MM, WITH COIL Z610A 230/50-60

Product Type
General Purpose Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 12 bar
Min to Max Differential pressure (Liquids)
0 - 13 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
0.14
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
30 bar
Orifice Size
2.3 mm
Pipe Size
1/8
Sealing Material
NBR
Voltage Type
AC
Va Rating
10

Charakterystyka

  • Direct acting solenoid valve.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki