Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-L282V01-ZC12A G1/2x13,5 V24/DC

ASCO™ L282V01-ZC12A G1/2x13,5 V24/DC

361 zł
ILOŚĆ:

Product Description

2/2W-MAGNETVENTIL 24VDC

Product Type
General Purpose Solenoid valves
Action
Pilot operated
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0.35 - 12 bar
Min to Max Differential pressure (Liquids)
0.35 - 12 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
3.8
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
0 to 130 °C
Max Pressure
20 bar
Orifice Size
13.5 mm
Pipe Size
1/2
Sealing Material
FPM
Voltage Type
DC
Watt Rating
5.5

Charakterystyka

  • Diaphragm valve, pilot operated, having full orifice.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki