Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Micro Motion-HFVM

Micro Motion HFVM Viscomaster Heavy Fuel Meter, 316L Stainless Steel

Product Description

A 316L Stainless Steel fork with DLC coated tines for measurement and control of heavy fuel oil (HFO) that supplies engines, turbines and burners in marine and power applications.

Viscosity accuracy
±0.2 cP (0.5 to10 cP) then ±1% of calibration range maximum (10 to 100 cP)
Operating viscosity range
0.5 to 100 cP
Density accuracy
±1.0 kg/m3(±0.001g/cm3)
Operating density range
0 to 3000 kg/m3(0 to 3g/cm3)
Operating temperature range
–50 °C to +200 °C (–58 °F to +392 °F)
Materials
• Wetted parts:316L stainless steel and Diamond-Like Carbon (DLC)
• Tine finish:DLC coated
• Transmitter housing:Polyurethane-painted aluminum
Local display (optional)
• Segmented two-line LCD screen.  
• Can be rotated on transmitter, in 90-degree increments, for ease of viewing.  
• Suitable for hazardous area operation.  
• Optical switch controls for hazardous area configuration and display. 
• Glass lens.  
• Three-color LED indicates meter and alert status.
Display functions
View process variables
View and acknowledge alerts
Configure mA and RS-485 outputs
Supports Known Density Verification (KDV)
Supports multiple languages
Transmitter output channels
Available output channels:    
• Channel A is 4–20 mA + HART   
• Channel B is 4–20 mA    
• Channel C is RS-485/Modbus
Meter approvals, calibrations, and certifications
Agencies & types of approval available:  
• CSA  
• IECEx  
• NEPSI  
• ATEX

Charakterystyka

  • Rely on marine approvals from Lloyds London, Germanischer Lloyd, Det Norske Veritas, Bureau Veritas and the American Bureau of Shipping
  • Easily track the continuous, multivariable measurement of viscosity, density and temperature
  • Ensure friction reduction and improve coating immunity with Diamond-like Carbon (DLC) coating
  • Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display
  • Extend flexibility with retro-fit kits for replacement solutions of capillary and torsional meters
  • Interact with our detailed schematic tool to learn more about our Dedicated Density and Viscosity Meters

Dokumenty i rysunki