Bettis-P-VOS PAC

Bettis VOS-PAC Cataloged Actuation Package

Product Description

The Bettis VOS-PAC Cataloged Actuation Package, a pre-engineered and pre-specified turnkey solution, allows instant quotes, pricing, and quicker deliveries. This standard package allows quick access to related documentation, and remotely maintain your actuation package with a unique QR Code.

iec-ex

Charakterystyka

  • Pre-engineered and tested solution
  • Fast configuration, installation and commissioning
  • True Modular Control System - Every part can be dissembled and replaced easily by taking off for maintenance and repair
  • Easy to maintain and repair with standardize design
  • Complete online databook accessible anytime anywhere
  • Five-year industry-leading warranty
Supply Media
Pneumatic
Supply Pressure Range
Pneumatic Actuator
Actuation
Fail-Safe, Quarter-turn, Spring-Return, Double-Acting
Certifications
ATEX, PED
Control Type
On/off
Valve Type
Ball, Butterfly, Plug, Triple Offset Valves, Other Quarter-Turn Devices
Operating Temperature
Standard range: -20°F to +200°F (-29°C to +93°C). Optional range: to -40°F (-40°C) or to +350°F (+177°C)
Torque/Thrust
Up to 1,200,000 lbf-in (135,000 Nm)
Operating Pressure
60 or 80 psig (4 or 5.5 Bar)