Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
OZ-Gedney-P-MCG-Battery-Pack

McGill™ Battery Pack with Charger

Product Description

McGill™ Battery Pack with Charger is ideal for use with 12 Volt, 13 Watt fluorescent work lights when working in remote areas. A fully charged battery will operate a work light for about 5 hours continuously.

Charakterystyka

  • Charger plugs into 120 Vac and charges at 1.2 Amps, 12 Vdc
  • Furnished with 1.8 m (6 ft) cord and male lighter plug to insert into the female outlet of the battery. Charger then plugs directly into a 120 Volt outlet
  • If battery is discharged to recommended maximum depth, the charger requires 16 hours to fully recharge. As battery is charged, the output of the charger reduces to low level. Battery must be removed from the charger within three days
  • 7 Amp hour capacity, sealed lead acid type battery
  • Taper charger
  • Safety vent opens if battery is overheated
  • Battery furnished with 0.3 m (1 ft) power cord having female 12 Volt outlet
  • Battery pack weighs 2.6 kgs (5.75 lbs). It is 152.4 mm (6 in) in height, 63.5 mm (2.5 in) in width and 88.9 mm (3.5 in) in length
NEC/CEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations
Battery case
Rugged nylon with double zipper, closed cell foam padding on the sides and bottom
Belt
50.8 mm (2 in) adjustable web belt with quick release buckle
Shoulder Strap
1524.0 mm (6 in) long with 0.3 m (1 ft) long foam pad, adjustable strap on each end
D Ring
Two D rings to connect the hooks of the shoulder strap. Triangular D ring provides a place to hang your light to give hands-free lighting

Dokumenty i rysunki