Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-11413197

TESCOM™ Anderson Greenwood Instrumentation Series M20 Instrument Manifold M20TVS-AMS

ILOŚĆ:

Product Description

Three Valve "Dog Bone- Ball Valve" Manifold Pipe X Flange Soft Seat

Body Material
Stainless Steel
Seat
PTFE
Connections
1/2" FNPT Inlet X Flange Outlet
Packing
FKM
Orifice
1/4" (6.4mm) Orifice Block Valves
Max Pressure
800 psig (55 barg)
Max Temperature
400°F (204°C)
Options
AMS 2" Pipe Mount SS

Charakterystyka

  • Enables external transmitter zeroing via single handle.
  • Lockable handle may be screw locked in any position or padlocked in OFF position, for personnel safety.
  • AG Mount direct pipe stand mounting enables early installation without transmitter and easy instrument removal for maintenance.
  • Correct fixed valve sequence ensures accurate transmitter pressurization and zeroing. Port sequencing always admits high side pressure to transmitter first, preventing possible zero shift from reverse over-ranging.
  • Safe venting of manifold and instrument cavities protects personnel during maintenance.
  • Seal fluids cannot be lost when manipulating to ZERO, RUN or OFF, providing major savings in down time and seal fluids.
  • Foolproof manual configuration prevents incorrect transmitter over-ranging and transmitter burn-out due to equalizer valve being left open for flow.

Dokumenty i rysunki