Heat Staking Machines & Thermal Presses

Heat staking machines, also known as thermal press machines, are used to join two dissimilar materials together. Heat staking equipment uses local heating and cooling to raise the temperature of plastic components for the purpose of reforming without any vibration, which protects parts’ surfaces.  Branson's heat staking technology is an ideal solution for applications that require the joining of sensitive plastic parts, or parts with embedded electronics in industries such as assembly, electronics, and medical devices.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Heat Staking Machines & Thermal Presses

Maszyny do kołkowania termicznego i prasy termiczne

1-4 z 4 wyników w obszarze Produkty
: