Improve Energy Management & Load Shedding

Improve Energy Management & Load Shedding

Allocate load, control the utility tie-line, and manage buy/make decisions automatically to achieve best cost position at all times.

Automated Solutions for Allocation, Load Shedding, and Cost Optimization

In a complex utility operation it is difficult to achieve the best cost position at every moment, and when there is a trip or unit failure, it can be a struggle to respond precisely to prevent a wide outage.  Emerson solutions assist industrial utility owners with cost-based load allocation to automatically distribute load within defined constraints and automatic load shedding that rebalances utility systems to minimize impact on production when there is a major trip.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Automated Solutions for Allocation, Load Shedding, and Cost Optimization

The Latest News

Emerson Launches Compact Valve Position Indicator Engineered for Quick and Easy Commissioning

TopWorx DVR Switchbox is a compact, high quality and durable valve positioner that provides reliable open/close valve position feedback

Emerson’s New Digital Process Controller Brings Simplicity and Flexibility to Single Loops

Fisher FIELDVUE DPC2K digital process controllers reliably upgrade performance, safety and compliance by making more data available to operators

Emerson’s New Valve Trim Technology Improves Noise Reduction and Flow Efficiency

Fisher Whisper trim solution leverages additive manufacturing to implement optimized process designs, providing 20% more valve capacity with 10...
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.