Level Measurement for Crushers in Metal Ore Processing

Accurately measure levels in fast-moving crushing applications to optimize crusher maintenance and operations.
Rosemount 5408_2555_Crushing Application_Metals and Mining

Monitor Fast-Moving Levels with Non-Contacting Radar Level Technology

Raw material is brought into the crusher for initial grinding and size reduction. Trucks or conveyor systems will bring material into the crusher where it is ground into smaller pieces. A screen (grizzly) may be included below the crusher to sort the rocks so that the smaller pieces go through and the larger pieces are caught for re-grinding. A minimal amount of material should be maintained on the screen to act as a buffer to protect the screen from the impact of larger rock. As the material is brought into the crusher, it moves quickly through the crushing process.

The fast-moving level must be monitored to determine when the material reaches a minimum level so that the next load can be started. The material is irregularly shaped and very dusty. The overall distance may be a far as 30 m (98 ft).

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Monitor Fast-Moving Levels with Non-Contacting Radar Level Technology
Bitte aktivieren Sie JavaScript für diese Webseite.